IESNA:LM-63-2002
[TEST]P1389964
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6B-735-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 6xLight Square PACKAGE 70CRI 3500K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (84) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.77A 212.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21075.7
TILT=NONE
84 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 212.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
77.8 71.3 77.8 90.8 103.7 116.7 129.7 142.6 155.6 175.0 201.0 246.3 330.6 408.4 408.4 401.9 421.4 460.3 577.0 1043.7 1633.7 1776.3 1601.3 1354.9 1017.8 829.8 732.6 680.7 654.8 609.4 544.6 395.5 155.6 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 77.8 90.8 103.7 116.7 123.2 136.1 142.6 162.1 175.0 207.5 259.3 317.7 324.1 317.7 311.2 330.6 389.0 628.8 927.0 1011.3 940.0 836.3 693.7 615.9 583.5 564.0 551.0 525.1 466.8 363.0 175.0 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 77.8 84.3 97.2 110.2 116.7 129.7 129.7 142.6 155.6 175.0 188.0 226.9 239.9 233.4 207.5 201.0 207.5 213.9 220.4 246.3 285.2 317.7 369.5 408.4 434.4 453.8 447.3 440.8 389.0 330.6 188.0 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 77.8 84.3 97.2 103.7 110.2 123.2 123.2 136.1 142.6 162.1 168.6 201.0 207.5 207.5 188.0 181.5 188.0 188.0 194.5 213.9 246.3 272.3 311.2 350.1 369.5 382.5 382.5 389.0 356.6 311.2 188.0 51.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 77.8 84.3 90.8 103.7 110.2 116.7 116.7 123.2 129.7 142.6 155.6 175.0 181.5 181.5 168.6 168.6 168.6 168.6 168.6 181.5 201.0 220.4 259.3 285.2 304.7 317.7 317.7 330.6 324.1 291.7 194.5 58.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 71.3 77.8 90.8 97.2 103.7 103.7 103.7 116.7 116.7 129.7 136.1 142.6 149.1 149.1 142.6 149.1 142.6 142.6 142.6 149.1 162.1 175.0 201.0 226.9 233.4 246.3 252.8 278.8 285.2 265.8 194.5 64.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 71.3 77.8 84.3 90.8 97.2 97.2 97.2 103.7 103.7 110.2 116.7 116.7 116.7 123.2 123.2 129.7 123.2 116.7 116.7 116.7 116.7 123.2 142.6 162.1 168.6 175.0 188.0 220.4 252.8 246.3 194.5 71.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 71.3 77.8 84.3 84.3 90.8 90.8 90.8 97.2 97.2 103.7 110.2 110.2 110.2 110.2 110.2 116.7 116.7 110.2 110.2 110.2 110.2 116.7 136.1 155.6 162.1 168.6 181.5 201.0 220.4 213.9 168.6 64.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 71.3 77.8 77.8 84.3 90.8 90.8 90.8 90.8 90.8 97.2 97.2 97.2 97.2 103.7 103.7 103.7 103.7 103.7 103.7 103.7 103.7 110.2 129.7 149.1 155.6 162.1 168.6 181.5 188.0 181.5 142.6 64.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 64.8 71.3 77.8 77.8 84.3 84.3 84.3 84.3 84.3 90.8 90.8 90.8 90.8 90.8 90.8 90.8 97.2 90.8 97.2 97.2 97.2 103.7 116.7 136.1 149.1 155.6 162.1 155.6 149.1 142.6 116.7 58.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 64.8 71.3 71.3 71.3 77.8 77.8 77.8 77.8 77.8 84.3 77.8 77.8 77.8 77.8 77.8 77.8 84.3 84.3 90.8 90.8 90.8 97.2 110.2 129.7 142.6 149.1 149.1 136.1 116.7 110.2 90.8 51.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 64.8 71.3 71.3 71.3 71.3 71.3 71.3 71.3 71.3 77.8 71.3 71.3 71.3 71.3 71.3 71.3 77.8 77.8 84.3 84.3 84.3 90.8 103.7 116.7 123.2 129.7 123.2 110.2 97.2 90.8 71.3 38.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 64.8 64.8 64.8 71.3 71.3 71.3 71.3 71.3 71.3 71.3 71.3 71.3 64.8 64.8 64.8 64.8 71.3 64.8 71.3 77.8 84.3 90.8 97.2 103.7 103.7 103.7 97.2 90.8 77.8 64.8 51.9 25.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 58.3 64.8 64.8 64.8 64.8 64.8 64.8 64.8 64.8 64.8 64.8 64.8 58.3 58.3 58.3 58.3 58.3 58.3 64.8 64.8 77.8 84.3 90.8 90.8 84.3 84.3 71.3 64.8 51.9 45.4 25.9 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 58.3 58.3 58.3 64.8 58.3 58.3 58.3 58.3 58.3 58.3 58.3 58.3 51.9 51.9 51.9 51.9 51.9 45.4 51.9 58.3 71.3 77.8 84.3 77.8 64.8 58.3 45.4 38.9 32.4 19.4 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 58.3 58.3 58.3 64.8 58.3 58.3 58.3 58.3 51.9 51.9 51.9 51.9 45.4 45.4 45.4 45.4 45.4 45.4 45.4 51.9 58.3 58.3 64.8 58.3 51.9 45.4 32.4 32.4 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 58.3 58.3 58.3 58.3 58.3 51.9 51.9 51.9 51.9 51.9 45.4 45.4 38.9 38.9 38.9 38.9 45.4 45.4 45.4 38.9 45.4 38.9 45.4 38.9 32.4 32.4 25.9 19.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 51.9 58.3 51.9 51.9 51.9 51.9 45.4 45.4 38.9 38.9 32.4 32.4 25.9 32.4 38.9 38.9 38.9 32.4 25.9 19.4 19.4 19.4 19.4 13.0 13.0 13.0 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 51.9 51.9 51.9 45.4 45.4 45.4 38.9 38.9 32.4 32.4 25.9 25.9 19.4 25.9 32.4 38.9 32.4 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 51.9 51.9 51.9 45.4 45.4 45.4 38.9 32.4 25.9 25.9 19.4 19.4 13.0 19.4 25.9 32.4 25.9 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 51.9 51.9 51.9 45.4 45.4 38.9 32.4 32.4 25.9 25.9 19.4 13.0 13.0 13.0 19.4 19.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 45.4 45.4 45.4 38.9 38.9 38.9 32.4 25.9 19.4 19.4 13.0 6.5 6.5 6.5 6.5 13.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 45.4 45.4 45.4 38.9 38.9 32.4 25.9 19.4 13.0 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 45.4 45.4 45.4 38.9 38.9 32.4 25.9 13.0 13.0 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 51.9 51.9 45.4 45.4 45.4 38.9 38.9 25.9 19.4 13.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 45.4 38.9 38.9 38.9 32.4 32.4 25.9 19.4 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 45.4 38.9 38.9 38.9 32.4 32.4 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 45.4 38.9 38.9 38.9 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 45.4 38.9 38.9 32.4 32.4 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 38.9 32.4 32.4 32.4 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 38.9 32.4 32.4 25.9 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 38.9 32.4 32.4 25.9 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 45.4 38.9 32.4 32.4 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 25.9 25.9 19.4 19.4 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 25.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 25.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 32.4 25.9 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 32.4 25.9 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 32.4 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 32.4 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 32.4 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 38.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 45.4 32.4 25.9 19.4 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 51.9 38.9 32.4 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 45.4 38.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 45.4 38.9 32.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 58.3 45.4 38.9 32.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 51.9 45.4 38.9 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 64.8 51.9 45.4 38.9 32.4 25.9 13.0 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 58.3 51.9 45.4 32.4 25.9 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 58.3 51.9 45.4 38.9 32.4 19.4 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 64.8 58.3 51.9 45.4 38.9 25.9 19.4 13.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 71.3 64.8 58.3 51.9 45.4 32.4 25.9 19.4 13.0 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 84.3 71.3 64.8 58.3 51.9 45.4 38.9 32.4 19.4 13.0 13.0 13.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 84.3 77.8 71.3 64.8 58.3 51.9 45.4 38.9 25.9 19.4 13.0 13.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 84.3 77.8 71.3 64.8 58.3 51.9 45.4 32.4 25.9 19.4 19.4 13.0 13.0 13.0 6.5 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 84.3 77.8 71.3 64.8 64.8 58.3 45.4 38.9 25.9 25.9 19.4 19.4 13.0 13.0 13.0 6.5 6.5 6.5 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.5 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 84.3 77.8 71.3 71.3 64.8 51.9 45.4 32.4 32.4 25.9 25.9 19.4 19.4 19.4 13.0 13.0 13.0 13.0 13.0 13.0 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 13.0 13.0 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 84.3 77.8 77.8 71.3 64.8 58.3 45.4 38.9 32.4 25.9 25.9 19.4 19.4 19.4 13.0 13.0 13.0 13.0 13.0 13.0 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 6.5 13.0 13.0 6.5 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 84.3 84.3 77.8 77.8 71.3 64.8 51.9 45.4 38.9 32.4 32.4 25.9 25.9 19.4 19.4 19.4 19.4 19.4 13.0 13.0 6.5 6.5 6.5 6.5 6.5 6.5 6.5 13.0 13.0 13.0 13.0 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 90.8 84.3 84.3 77.8 77.8 64.8 58.3 45.4 38.9 38.9 32.4 25.9 25.9 25.9 19.4 19.4 19.4 19.4 19.4 19.4 13.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 13.0 19.4 19.4 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 90.8 90.8 84.3 84.3 77.8 71.3 58.3 51.9 45.4 38.9 38.9 32.4 32.4 25.9 25.9 25.9 25.9 25.9 19.4 19.4 13.0 13.0 13.0 13.0 13.0 13.0 13.0 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 90.8 90.8 84.3 84.3 84.3 71.3 64.8 51.9 45.4 45.4 38.9 32.4 32.4 25.9 25.9 25.9 25.9 25.9 19.4 19.4 13.0 13.0 13.0 13.0 13.0 13.0 13.0 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 90.8 90.8 84.3 84.3 84.3 77.8 71.3 58.3 51.9 45.4 45.4 38.9 38.9 32.4 32.4 32.4 32.4 25.9 19.4 19.4 13.0 13.0 13.0 13.0 13.0 13.0 13.0 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 97.2 97.2 90.8 90.8 90.8 77.8 71.3 64.8 51.9 51.9 45.4 38.9 38.9 32.4 32.4 32.4 32.4 32.4 25.9 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 97.2 97.2 90.8 90.8 90.8 84.3 77.8 64.8 58.3 51.9 51.9 45.4 45.4 38.9 38.9 38.9 38.9 32.4 25.9 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 97.2 97.2 90.8 90.8 90.8 84.3 77.8 71.3 58.3 51.9 51.9 45.4 45.4 38.9 38.9 38.9 38.9 32.4 25.9 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 97.2 97.2 90.8 90.8 90.8 84.3 77.8 71.3 58.3 58.3 51.9 51.9 45.4 45.4 45.4 45.4 38.9 38.9 32.4 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 97.2 97.2 97.2 90.8 90.8 90.8 90.8 77.8 71.3 64.8 58.3 58.3 51.9 51.9 45.4 45.4 45.4 45.4 38.9 32.4 32.4 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 90.8 90.8 90.8 77.8 71.3 64.8 64.8 58.3 58.3 51.9 51.9 51.9 51.9 45.4 45.4 38.9 32.4 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 90.8 90.8 90.8 77.8 71.3 64.8 64.8 58.3 58.3 51.9 51.9 51.9 51.9 45.4 45.4 38.9 32.4 25.9 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 90.8 90.8 90.8 77.8 71.3 64.8 64.8 58.3 58.3 58.3 58.3 58.3 58.3 51.9 51.9 45.4 38.9 32.4 25.9 25.9 25.9 25.9 25.9 25.9 19.4 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 90.8 84.3 84.3 77.8 71.3 71.3 71.3 64.8 64.8 58.3 58.3 58.3 64.8 64.8 58.3 51.9 45.4 38.9 32.4 32.4 25.9 25.9 32.4 25.9 25.9 19.4 19.4 19.4 19.4 19.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 84.3 84.3 84.3 84.3 84.3 77.8 71.3 71.3 71.3 64.8 64.8 64.8 64.8 64.8 64.8 71.3 64.8 51.9 45.4 38.9 32.4 32.4 32.4 32.4 32.4 32.4 25.9 19.4 19.4 13.0 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 84.3 84.3 84.3 77.8 77.8 77.8 71.3 71.3 71.3 64.8 64.8 64.8 64.8 64.8 71.3 77.8 71.3 58.3 51.9 45.4 38.9 38.9 32.4 32.4 38.9 32.4 25.9 19.4 19.4 13.0 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 84.3 84.3 84.3 77.8 77.8 77.8 71.3 71.3 71.3 71.3 71.3 71.3 71.3 71.3 77.8 77.8 77.8 64.8 64.8 64.8 58.3 58.3 51.9 45.4 51.9 45.4 38.9 32.4 25.9 19.4 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 84.3 84.3 84.3 84.3 77.8 77.8 77.8 77.8 77.8 71.3 71.3 77.8 77.8 77.8 77.8 84.3 77.8 77.8 77.8 84.3 84.3 77.8 64.8 64.8 58.3 51.9 45.4 38.9 32.4 19.4 13.0 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 90.8 84.3 84.3 84.3 84.3 84.3 77.8 77.8 77.8 77.8 77.8 77.8 77.8 77.8 77.8 77.8 84.3 84.3 84.3 84.3 90.8 103.7 103.7 90.8 84.3 77.8 71.3 64.8 58.3 51.9 32.4 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 90.8 84.3 84.3 84.3 84.3 84.3 77.8 77.8 77.8 77.8 77.8 77.8 77.8 84.3 84.3 84.3 84.3 84.3 84.3 90.8 103.7 123.2 123.2 110.2 97.2 90.8 77.8 71.3 64.8 58.3 38.9 25.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 90.8 84.3 84.3 84.3 90.8 84.3 84.3 84.3 84.3 84.3 84.3 84.3 84.3 90.8 90.8 90.8 90.8 90.8 90.8 97.2 110.2 123.2 129.7 123.2 116.7 110.2 103.7 97.2 84.3 77.8 58.3 38.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 90.8 90.8 84.3 84.3 90.8 90.8 90.8 90.8 90.8 97.2 97.2 97.2 97.2 103.7 103.7 110.2 116.7 129.7 136.1 136.1 136.1 136.1 123.2 116.7 110.2 103.7 84.3 51.9 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 97.2 90.8 90.8 90.8 90.8 90.8 90.8 90.8 90.8 97.2 97.2 103.7 103.7 110.2 110.2 116.7 116.7 129.7 136.1 149.1 155.6 155.6 149.1 142.6 129.7 123.2 103.7 64.8 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 90.8 90.8 90.8 90.8 97.2 90.8 90.8 90.8 97.2 97.2 97.2 97.2 97.2 103.7 103.7 110.2 110.2 116.7 116.7 123.2 123.2 129.7 142.6 162.1 175.0 175.0 168.6 162.1 149.1 142.6 123.2 77.8 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 97.2 97.2 97.2 97.2 103.7 97.2 97.2 97.2 103.7 103.7 103.7 103.7 110.2 116.7 116.7 123.2 123.2 123.2 123.2 129.7 129.7 136.1 155.6 175.0 181.5 188.0 188.0 188.0 188.0 181.5 149.1 77.8 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 97.2 97.2 97.2 103.7 103.7 103.7 103.7 103.7 110.2 116.7 116.7 116.7 116.7 123.2 129.7 136.1 129.7 129.7 129.7 136.1 136.1 142.6 162.1 181.5 194.5 201.0 201.0 213.9 226.9 213.9 181.5 84.3 13.0 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 103.7 103.7 103.7 110.2 110.2 110.2 110.2 116.7 123.2 123.2 123.2 129.7 136.1 136.1 142.6 142.6 136.1 129.7 136.1 136.1 149.1 175.0 194.5 201.0 207.5 220.4 239.9 259.3 252.8 207.5 84.3 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 103.7 103.7 110.2 110.2 116.7 116.7 116.7 123.2 129.7 129.7 129.7 136.1 142.6 149.1 155.6 149.1 142.6 136.1 142.6 142.6 155.6 181.5 201.0 207.5 220.4 233.4 265.8 298.2 285.2 233.4 84.3 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 103.7 110.2 116.7 116.7 123.2 123.2 129.7 136.1 142.6 149.1 155.6 168.6 168.6 168.6 175.0 168.6 168.6 162.1 175.0 194.5 207.5 239.9 259.3 265.8 278.8 285.2 304.7 317.7 291.7 220.4 77.8 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 110.2 110.2 123.2 123.2 129.7 136.1 142.6 149.1 162.1 168.6 188.0 201.0 194.5 194.5 194.5 188.0 194.5 194.5 207.5 246.3 265.8 298.2 317.7 330.6 337.1 337.1 343.6 337.1 298.2 201.0 77.8 13.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 110.2 116.7 123.2 129.7 136.1 142.6 149.1 162.1 175.0 188.0 213.9 226.9 220.4 213.9 207.5 207.5 213.9 220.4 239.9 291.7 317.7 350.1 376.0 389.0 395.5 382.5 376.0 356.6 304.7 188.0 71.3 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 110.2 116.7 129.7 136.1 142.6 149.1 162.1 175.0 188.0 207.5 239.9 259.3 246.3 233.4 226.9 226.9 239.9 246.3 272.3 343.6 369.5 408.4 434.4 447.3 453.8 434.4 414.9 376.0 311.2 168.6 64.8 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 116.7 123.2 136.1 142.6 155.6 162.1 181.5 201.0 226.9 272.3 324.1 337.1 330.6 324.1 343.6 434.4 641.8 836.3 959.5 1011.3 965.9 771.5 680.7 622.4 589.9 544.6 499.2 434.4 311.2 155.6 64.8 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 116.7 123.2 136.1 149.1 162.1 175.0 194.5 220.4 259.3 330.6 408.4 414.9 408.4 414.9 460.3 635.3 1043.7 1419.7 1646.6 1672.6 1562.4 1134.5 920.6 790.9 719.6 648.3 577.0 486.2 311.2 142.6 58.3 6.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 129.7 142.6 155.6 175.0 194.5 220.4 278.8 389.0 551.0 667.7 726.1 797.4 920.6 1199.3 1906.0 3150.7 4544.5 4933.4 4531.5 3714.7 2923.8 2178.2 1614.2 1199.3 920.6 713.1 564.0 311.2 155.6 58.3 6.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 129.7 149.1 162.1 188.0 207.5 246.3 337.1 512.1 771.5 920.6 1030.8 1179.9 1419.7 1938.4 3176.6 5257.6 7669.2 8220.3 7384.0 5867.0 4713.0 3435.9 2437.6 1679.1 1192.8 849.3 641.8 304.7 162.1 58.3 6.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 136.1 155.6 168.6 201.0 252.8 389.0 641.8 1004.8 1406.8 1750.4 2061.5 2418.1 2891.4 3876.7 6191.1 9413.1 12142.4 12693.4 11818.2 10346.6 9283.4 7960.9 6437.5 4499.1 2729.3 1523.5 823.3 337.1 175.0 64.8 6.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 136.1 155.6 175.0 220.4 291.7 538.1 953.0 1497.5 2042.1 2580.2 3085.8 3649.8 4363.0 5821.6 9205.6 13568.6 16615.5 17166.6 16246.0 14819.8 13853.9 12486.0 10437.4 7312.7 4265.7 2191.2 998.4 363.0 188.0 64.8 6.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 142.6 162.1 181.5 233.4 337.1 680.7 1257.7 1990.2 2677.4 3403.5 4116.6 4888.1 5828.1 7760.0 12220.2 17717.6 21088.7 21633.3 20680.3 19299.4 18424.3 17011.0 14430.8 10132.7 5795.7 2865.4 1179.9 395.5 201.0 71.3 6.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 142.6 162.1 188.0 246.3 376.0 823.3 1562.4 2482.9 3312.7 4233.3 5140.9 6119.8 7299.7 9698.3 15234.7 21873.1 25561.9 26106.4 25108.1 23772.6 22994.7 21536.0 18430.7 12946.3 7332.1 3533.2 1354.9 421.4 213.9 71.3 6.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 142.6 168.6 201.0 272.3 492.7 1205.8 2204.2 3325.7 4401.9 5419.7 6463.4 7546.0 9089.0 12375.8 18437.2 25172.9 28511.6 29082.1 28375.4 27649.4 27130.7 25244.2 21004.4 15137.5 9270.5 5218.7 1763.3 525.1 220.4 64.8 6.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 103.7 110.2 123.2 149.1 168.6 207.5 298.2 609.4 1581.8 2839.5 4162.0 5491.0 6606.0 7785.9 8972.3 10878.2 15046.7 21633.3 28466.2 31454.8 32057.7 31642.8 31519.6 31260.3 28952.4 23578.1 17322.2 11208.8 6904.2 2171.8 628.8 226.9 64.8 6.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 123.2 149.1 175.0 220.4 317.7 726.1 1957.8 3474.8 4998.3 6580.1 7798.9 9114.9 10405.0 12667.5 17717.6 24835.8 31759.5 34398.0 35039.8 34910.2 35396.4 35389.9 32667.1 26151.8 19513.4 13147.2 8596.3 2580.2 732.6 233.4 58.3 6.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 123.2 149.1 175.0 226.9 343.6 842.8 2340.3 4116.6 5841.0 7669.2 8985.2 10437.4 11831.2 14456.8 20395.0 28038.3 35059.3 37347.7 38015.4 38177.5 39273.1 39525.9 36375.3 28725.5 21704.6 15085.6 10281.8 2988.6 836.3 239.9 51.9 6.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 123.2 149.1 175.0 233.4 376.0 998.4 2703.3 4732.5 6586.6 8395.3 9815.0 11429.3 13056.5 16084.0 22696.5 31441.8 38235.9 40466.0 41062.4 41594.0 42877.6 42592.3 38553.5 30612.0 23292.9 17024.0 11455.2 3403.5 1011.3 259.3 58.3 6.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 97.2 103.7 123.2 149.1 181.5 239.9 414.9 1153.9 3066.4 5354.8 7325.6 9121.4 10644.8 12421.1 14288.2 17711.1 24997.9 34845.3 41412.5 43577.7 44115.8 45010.4 46482.0 45658.7 40731.8 32498.5 24887.7 18968.8 12635.1 3818.4 1186.4 285.2 58.3 6.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 103.7 123.2 149.1 181.5 239.9 447.3 1303.1 3429.4 5970.7 8071.1 9847.5 11468.2 13413.0 15513.5 19338.3 27292.8 38248.8 44589.1 46696.0 47162.7 48420.4 50086.5 48718.6 42903.5 34378.6 26476.0 20907.2 13808.5 4226.8 1354.9 304.7 64.8 6.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 103.7 123.2 149.1 181.5 246.3 479.7 1458.6 3792.5 6586.6 8810.2 10573.5 12298.0 14404.9 16738.7 20965.5 29594.2 41652.3 47765.6 49807.7 50209.7 51836.9 53691.0 51785.0 45081.7 36265.1 28064.3 22845.6 14981.9 4641.7 1530.0 324.1 64.8 6.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 103.7 123.2 149.1 181.5 252.8 492.7 1568.8 4045.3 6910.7 9089.0 10845.8 12674.0 14845.7 17328.7 21840.7 30838.9 43026.7 49114.1 51292.3 51960.1 53853.0 55532.1 53321.5 46268.1 37120.8 29386.8 23934.7 15370.8 5102.0 1666.1 324.1 64.8 6.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 90.8 103.7 123.2 149.1 181.5 259.3 499.2 1679.1 4298.1 7241.3 9361.2 11118.1 13050.0 15293.0 17918.6 22709.4 32083.6 44394.6 50462.5 52783.4 53710.4 55862.7 57373.2 54851.4 47454.5 37970.1 30702.8 25023.8 15766.3 5568.8 1802.2 324.1 64.8 6.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 84.3 97.2 116.7 149.1 181.5 259.3 512.1 1789.3 4551.0 7565.5 9640.0 11390.4 13426.0 15733.9 18508.5 23584.6 33328.3 45768.9 51804.5 54267.9 55454.3 57878.9 59207.9 56387.8 48634.3 38825.8 32025.3 26112.9 16155.3 6029.1 1931.9 317.7 64.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 84.3 97.2 116.7 149.1 181.5 265.8 518.6 1899.5 4803.8 7889.6 9912.3 11662.6 13802.0 16174.7 19098.5 24453.3 34573.0 47136.8 53152.9 55752.5 57204.7 59888.6 61049.0 57917.8 49820.7 39675.0 33341.3 27202.0 16544.2 6489.3 2068.0 317.7 64.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 84.3 97.2 116.7 149.1 181.5 259.3 512.1 1834.6 4628.8 7591.4 9646.5 11364.4 13354.7 15643.1 18437.2 23461.4 33127.4 45503.1 51616.5 53995.7 55175.5 57522.3 58760.6 55849.8 48122.2 38495.2 31908.6 25957.3 16090.4 6074.4 2074.5 350.1 64.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 84.3 97.2 116.7 149.1 181.5 252.8 499.2 1769.8 4453.7 7293.2 9387.2 11059.7 12907.4 15105.0 17776.0 22463.1 31675.2 43869.5 50080.0 52232.3 53146.4 55149.6 56478.6 53788.2 46423.7 37315.3 30475.9 24712.6 15643.1 5659.5 2081.0 376.0 64.8 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 142.6 175.0 246.3 492.7 1705.0 4272.2 6988.5 9121.4 10761.5 12460.0 14573.4 17114.7 21471.2 30229.5 42229.3 48543.6 50475.5 51110.8 52783.4 54190.2 51720.2 44725.2 36128.9 29036.7 23461.4 15189.3 5244.6 2081.0 408.4 58.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 142.6 175.0 239.9 479.7 1640.2 4097.2 6690.3 8855.6 10456.8 12012.7 14035.4 16453.5 20472.8 28777.4 40595.6 47007.2 48712.1 49081.7 50410.7 51901.7 49652.2 43026.7 34949.1 27604.0 22216.7 14735.5 4829.7 2087.5 434.4 58.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 142.6 175.0 233.4 447.3 1471.6 3669.3 6093.9 8161.9 9769.7 11228.3 13043.5 15189.3 18735.4 26378.7 37373.6 43863.0 45691.1 46086.6 47123.8 48472.3 46793.2 40952.2 33205.2 25931.4 20466.4 13627.0 4453.7 1886.5 408.4 58.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 142.6 175.0 226.9 414.9 1309.5 3247.9 5497.5 7468.2 9089.0 10443.9 12045.1 13925.2 17004.5 23980.1 34151.7 40718.8 42676.6 43091.5 43837.0 45042.8 43934.3 38871.2 31454.8 24258.8 18716.0 12518.4 4071.2 1679.1 376.0 51.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 136.1 168.6 220.4 382.5 1141.0 2820.0 4894.6 6774.6 8401.8 9659.4 11053.3 12661.0 15267.1 21581.4 30929.7 37574.6 39655.6 40090.0 40550.2 41606.9 41068.9 36796.7 29710.9 22586.3 16965.6 11409.8 3695.2 1478.1 350.1 51.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 136.1 168.6 213.9 350.1 972.4 2392.2 4298.1 6080.9 7714.6 8875.0 10054.9 11396.9 13529.7 19182.8 27707.7 34430.4 36634.6 37094.9 37263.4 38177.5 38209.9 34715.7 27960.5 20913.7 15215.3 10301.3 3312.7 1270.6 317.7 45.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 136.1 162.1 207.5 317.7 823.3 2022.6 3649.8 5225.2 6664.4 7721.1 8823.2 10061.4 11928.4 16784.1 24492.2 31351.1 33885.9 34339.7 34171.1 34495.3 34242.4 31195.5 25172.9 18716.0 13238.0 8661.1 2865.4 1082.6 298.2 51.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 110.2 129.7 162.1 194.5 291.7 674.2 1653.1 3008.0 4369.4 5607.7 6573.6 7597.9 8732.4 10320.7 14379.0 21276.7 28278.2 31143.6 31590.9 31078.8 30813.0 30268.4 27675.3 22385.3 16518.3 11260.7 7020.9 2418.1 888.2 278.8 58.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 103.7 129.7 155.6 188.0 259.3 518.6 1283.6 2359.8 3507.2 4557.4 5419.7 6366.2 7396.9 8719.4 11980.3 18061.2 25198.8 28394.9 28835.7 27980.0 27130.7 26300.9 24155.1 19591.2 14320.6 9283.4 5380.8 1964.3 700.1 259.3 64.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 103.7 123.2 149.1 175.0 226.9 369.5 914.1 1711.5 2651.5 3500.7 4265.7 5134.4 6061.5 7111.7 9575.2 14845.7 22119.5 25646.2 26080.5 24887.7 23448.5 22326.9 20634.9 16803.6 12122.9 7306.2 3740.6 1517.0 505.7 239.9 71.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 103.7 123.2 142.6 168.6 213.9 324.1 745.5 1374.4 2132.9 2826.5 3429.4 4116.6 4855.7 5717.9 7675.7 11896.0 17970.5 21257.3 21711.1 20524.7 19046.6 17853.8 16278.4 13134.3 9452.0 5750.3 3027.5 1316.0 473.2 226.9 64.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 77.8 90.8 103.7 116.7 136.1 162.1 194.5 278.8 577.0 1030.8 1607.7 2152.3 2599.6 3092.3 3656.3 4324.1 5782.7 8946.3 13821.4 16874.9 17341.6 16161.7 14644.8 13374.1 11922.0 9471.4 6781.1 4200.9 2314.4 1108.6 440.8 207.5 64.8 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 84.3 97.2 116.7 129.7 155.6 181.5 233.4 408.4 687.2 1082.6 1471.6 1763.3 2068.0 2450.5 2923.8 3883.2 5990.2 9665.9 12486.0 12965.7 11798.8 10242.9 8894.5 7565.5 5802.2 4103.6 2645.0 1594.8 901.1 408.4 194.5 58.3 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 84.3 97.2 110.2 123.2 149.1 162.1 188.0 239.9 350.1 564.0 797.4 927.0 1050.2 1244.7 1530.0 1983.8 3040.5 5516.9 8097.1 8596.3 7435.8 5841.0 4421.3 3209.0 2132.9 1432.7 1089.1 881.7 700.1 376.0 175.0 51.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 84.3 97.2 110.2 123.2 142.6 155.6 175.0 207.5 272.3 401.9 564.0 667.7 726.1 823.3 972.4 1218.8 1808.7 3280.3 4862.1 5186.3 4518.5 3598.0 2716.3 2016.2 1432.7 1056.7 868.7 745.5 622.4 389.0 168.6 51.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
77.8 71.3 77.8 90.8 103.7 116.7 129.7 142.6 155.6 175.0 201.0 246.3 330.6 408.4 408.4 401.9 421.4 460.3 577.0 1043.7 1633.7 1776.3 1601.3 1354.9 1017.8 829.8 732.6 680.7 654.8 609.4 544.6 395.5 155.6 45.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
